2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VY000007

Expand Table
EN
1/5
IDNR
IDNR
Short Description
DESCSHORT
Long Description
DESCLONG
Product ID of the Manufacturer
MANUID
Delivery Time
DELTIME
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Short-circuit protection
ARDTEEL_KURZSCHLUSSFEST
Mounting method
ARDTEME_MONTAGEART
1
VY000007
LED brightness module, 55x120x80mm, 4A, 24V DC, M12-connector, IP40, plastic
The LED brightness module is used to limit the dazzling effect of particularly bright machine or workplace lights. Prerequisite for the use of the brightness module is the connection of the operating voltage via PIN 1 of the plug-in connector.
VY000007
2
Connector M12
No
Screw mounting
Tampilkan tampilan terkompresi (1 produk)
Order numberVY000007
Perubahan terakhir17.07.2025 14:57:45
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties